Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Finger Spring Washer - Finger Spring Washer
Bill of material
0F60590
ARTNR
Partnumber
0F60590
DA
Outside diameter
51.36 mm
DI
Inside Diameter
34.52 mm
L0
Unloaded length
3.18 mm
L1
Loaded length
1.57 mm
LE
Loaded Length
mm
Enter value for LE
Loaded Length
mm
cm
inch
ft
F1MIN
Force min. at loaded length L1
57.83 N
F1MAX
Force max. at loaded length L1
120.10 N
B
Width of finger
52 mm
WER
Materialcode
1.1231
GEW
Weight
g
A
Bridge
5.5 mm
T
Thickness
0.43 mm
KB
Contact width
2 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices